2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

USLH12

Expand Table
EN
1/5
Part Number
PN
Material of Pushers
MATP
Hardness of Pushers
HARDP
D
D [mm]
L
L [mm]
M (Coarse Thread)
M
SR1
SR1 [mm]
R2
R2 [mm]
m
MM [mm]
l1
LL1 [mm]
l2
LL2 [mm]
f
FF [mm]
W
W [mm]
1
2
3
4
5
6
7
8
9
USLH6
Ether Polyurethane
Shore A90
6
10
M3x0.5
6
1.0
4.5
5
4
1.0
5
USLH8
Ether Polyurethane
Shore A90
8
12
M4x0.7
8
1.0
6.0
5
4
1.0
7
USLH10
Ether Polyurethane
Shore A90
10
15
M5x0.8
10
1.0
7.0
5
4
1.0
8
USLH12
Ether Polyurethane
Shore A90
12
16
M6x1.0
12
2.0
10.0
5
4
1.5
10
USLH16
Ether Polyurethane
Shore A90
16
20
M8x1.25
16
2.0
12.0
6
5
2.0
14
USLH20
Ether Polyurethane
Shore A90
20
25
M10x1.5
20
3.0
14.0
8
6
2.0
17
USLH25
Ether Polyurethane
Shore A90
25
30
M16x2.0
25
3.0
18.0
10
8
3.0
22
USLH32
Ether Polyurethane
Shore A90
32
37
M20x2.5
32
3.0
22.0
10
8
3.5
30
USLH36
Ether Polyurethane
Shore A90
36
45
M22x2.5
36
3.5
24.0
12
10
3.5
32
顯示壓縮表示 (9 konfigurierbares Produkt)
ShorttextUrethane Pushers -Male Thread Type - Flat Type
上次修改04.06.2021 00:06:22
單位

分類

CNS

CNSERPBASE Object Properties